Alternate Catalog No. : SHC 500-3
Catalog No. : SHC500-3
Description: AL MECHANICAL CONNECTOR 500KCMIL
UPC: 75114249553
SweetHeart, Aluminum Bus Connector - PVC Coated, 5.86 inch wide, For Cable Range #2 - 500 kcmil, Aluminum and Copper, has 3 Conductor/Tower positions. Each Tower has 1-Hole - 0.812 inch Diameter - 7/8-14 UNF-2B. Includes (3) Screws and Silicone Grease.
View More
View Less
For more info visit:
electrification.us.abb.com
- Aluminum Alloy Connector Construction for High Strength and High Conductivity. Dual-Rated for Use with Copper or Aluminum Cable.
- Exceed ANSI C119.1 and C119.4 Requirements and are RUS Accepted.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 to 500 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
PVC Coating |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.11 inch |