Alternate Catalog No. : SHC 500-240 SL
Catalog No. : SHC500-240SL
Description: AL MECH CONN W/SL 4-4/0 2OUTL W/RCK
UPC: 783786751976
- Dual-Rated for Use with a Wide Range of Aluminum or Copper Cable.
- Aluminum Alloy Connector Construction for High Strength and High Conductivity.
- Sweetheart Outlet Configuration Doubles Cable Capacity and Halves Space Requirements.
- Single-Screw Design with Outlets Sealed with Flood-Seal EPDM Rockets.
- Street Light Option Supports the Use of Streetlight Wire (#14 to #4 AWG).
- Exceed ANSI C119.1 and C119.4 Requirements and Western Underground Committee Guidelines and Are RUS Accepted.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Aluminum-alloy connector construction for High Strength and High Conductivity, Dual-rated for use with a wide range of Copper or Aluminum Cables. All Connectors are 100 percent Hi-Pot tested at 4000 volts for 60 seconds. Sweetheart Outlet Configuration doubles cable capacity and halves space requirements. |
|
Application |
Flood-Seal Mechanical Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
Tap #4 to 4/0 AWG , Feeder #2 to 500 kcmil , S/L #14 to #4 AWG |
|
Number Of Conductors |
3 |
|
Material |
Aluminum Connector, EPDM Rocket |
|
Color |
Black |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and C119.4. |
Dimensions
|
Size |
length 4-1/2, height 4-1/8 inch |
Documents/Support Tools
|
SDS |