Alternate Catalog No. : SHC 500-222 SL
Catalog No. : SHC500-222SL
Description: FS AL MECH CONN 4-350 1HOLE LEG
UPC: 783786751969
Aluminum Flood Seal Mechanical Connector, (4) 350 Single Hole Legs, (2) 500 Hole Legs, 10 inch x 3.687 inch includes Rockets, Screws and Grease
View More
View Less
For more info visit:
electrification.us.abb.com
- Dual-Rated for Use with a Wide Range of Aluminum or Copper Cable.
- Aluminum Alloy Connector Construction for High Strength and High Conductivity.
- Sweetheart Outlet Configuration Doubles Cable Capacity and Halves Space Requirements.
- Single-Screw Design with Outlets Sealed with Flood-Seal EPDM Rockets.
- Street Light Option Supports the Use of Streetlight Wire (#14 to #4 AWG).
- Exceed ANSI C119.1 and C119.4 Requirements and Western Underground Committee Guidelines and Are RUS Accepted.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor |
|
Application |
Saving Outlet Space |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
Man #2 to 500 kcmil , Tap #12 to 250 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Aluminum |
|
Color |
Gray |
|
Insulation |
PVC Coating |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and ANSI C119.4 |
Dimensions
|
Size |
10 inch x 3.687 inch |