Alternate Catalog No. : SHC 5-6725
Catalog No. : SHC5-6725
Description: AL BUS 1WAY CONN 6-350 5 OUTL / AWR
UPC: 783786752034
SweetHeart, Aluminum Bus Connector, #6 - 350 kcmil, Aluminum and Copper, 5 Conductors, 8.875 inch x 2.944 inch, with Rockets, Screws and Silicone Grease. Black PVC Coating
View More
View Less
For more info visit:
electrification.us.abb.com
- Aluminum Alloy Connector Construction for High Strength and High Conductivity. Dual-Rated for Use with Copper or Aluminum Cable.
- Exceed ANSI C119.1 and C119.4 Requirements and are RUS Accepted.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 350 kcmil |
|
Number Of Conductors |
5 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
PVC Coating |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
8.875 inch x 2.944 inch |