Alternate Catalog No. : SHC 4 CSK
Catalog No. : SHC4CSK
Description: AL BUS CONN NO6-350
UPC: 783786751884
SweetHeart, Aluminum Bus Connector, #6 - 350 kcmil - Aluminum and Copper, Four 1-Hole Towers, Gray PVC Coating, 7 inch x 2.94 inch. Includes Screws, Rockets and Silicone Grease
View More
View Less
For more info visit:
electrification.us.abb.com
- Aluminum Alloy Connector Construction for High Strength and High Conductivity. Dual-Rated for Use with Copper or Aluminum Cable.
- Exceed ANSI C119.1 and C119.4 Requirements and are RUS Accepted.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor |
|
Application |
Saving Outlet Space |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 350 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
|
Color |
Gray |
|
Insulation |
PVC Coating |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and ANSI C119.4 |
Dimensions
|
Size |
7 inch x 2.94 inch |