text.skipToContent text.skipToNavigation

Alternate Catalog No. : SHC 4616 ROCKET

Catalog No. : SHC4616ROCKET

Description:  RUBBER SEALING BOOT FOR SHC BUS

UPC: 783786770618

Flood Seal Insulating Sleeve, #14 - 350 kcmil. Length 6-3/32 inch x 1-39/64 inch outside diameter. EPDM Rubber.
View More View Less
For more info visit:  electrification.us.abb.com
  • Aluminum Alloy Connector Construction for High Strength and High Conductivity. Dual-Rated for Use with Copper or Aluminum Cable.
  • Exceed ANSI C119.1 and C119.4 Requirements and are RUS Accepted.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Cable end sleeve

Specifications

Insulation

yes

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Wire Size

#14 to 350 kcmil

Size

Length 6-3/32 in

Compliance and Certifications

RoHS RoHS3 Compliant