Alternate Catalog No. : SHC 4596
Catalog No. : SHC4596
Description: FLOOD SEAL INSUL SLEEVE, 500 KCMIL
UPC: 783786751914
Flood Seal Insulating Sleeve, #8 - 500 kcmil. EPDM Rubber, Overall Length 7 inch x 2 inch outside diameter.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable end sleeve |
Specifications
|
Insulation |
Yes, EPDM Rubber |
|
Material |
EPDM Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#8 to 500 kcmil |
|
Size |
7.02 inch |