Alternate Catalog No. : SHC 4300-4/SHC 73-4
Catalog No. : SHC4300-4/SHC73-4
Description: FS AL MECH CONN 4-1 HOLE LEGS 1-2HL
UPC: 783786751907
Aluminum Flood Seal Mechanical Connector, 4 Single Hole Legs, 1 Two Hole Leg, #6-750 MCM Main, 6-350 MCM Taps, 9.812 inch x 5.125 inch. Black PVC Coating, includes Screws, Rockets and Grease.
View More
View Less
For more info visit:
electrification.us.abb.com
- Aluminum Alloy Connector Construction for High Strength and High Conductivity. Dual-Rated for Use with Copper or Aluminum Cable.
- Exceed ANSI C119.1 and C119.4 Requirements and are RUS Accepted.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor |
|
Application |
Saving Outlet Space |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
Main #6 to750 kcmil , Taps #6 to 350 kcmil |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
PVC Coating |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and ANSI C119.4 |
Dimensions
|
Size |
9.812 inch x 5.125 inch |
Documents/Support Tools
|
SDS |