text.skipToContent text.skipToNavigation

Alternate Catalog No. : SHC 4

Catalog No. : SHC4

Description:  AL MECH CONN W/SL 6-350 4OUTL

UPC: 783786751860

Aluminum Flood-Seal Mechanical Connectors with Streetlight option, dual rated, PVC insulated, cable range feeder outlet S/L 6-350, outlets 4, length 7 in
View More View Less
For more info visit:  electrification.us.abb.com
  • Aluminum Alloy Connector Construction for High Strength and High Conductivity. Dual-Rated for Use with Copper or Aluminum Cable.
  • Exceed ANSI C119.1 and C119.4 Requirements and are RUS Accepted.
  • All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.

Descriptors

Category

Electrical underground bus connector

Special Features

Aluminum-alloy connector construction for High Strength and High Conductivity, Dual-rated for use with Copper or Aluminum Cables. All Connectors are 100 percent Hi-Pot tested at 4000 volts for 60 seconds.

Application

Flood-Seal Mechanical Connector

Specifications

Connection

Mechanical

Conductor Range

#6 to 350 kcmil

Number Of Conductors

4

Material

Aluminum Connector

Color

Black

Insulation

yes

Classifications

Brand Name

Homac

Standard

ANSI C119.1 and C119.4.

Dimensions

Size

7 inch

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Click here