Alternate Catalog No. : SHC 3 MRS
Catalog No. : SHC3MRS
Description: AL MECH CONN W/SL 6-350 3OUTL
UPC: 75114405645
Aluminum Flood-Seal, Mechanical Connector with Streetlight Option, Dual Rated, PVC Insulated - 1/8 inch thick. Cable Range Feeder Outlet S/L #6 to 350 kcmil, 3 Outlets, Length 5 inch. Includes Two Insulating Sleeves and One StreetLight Cover - MRS350SL, Three Screws 11/16-16 x 53/64 inch and Packet of Silicone Grease.
View More
View Less
For more info visit:
electrification.us.abb.com
- Aluminum Alloy Connector Construction for High Strength and High Conductivity. Dual-Rated for Use with Copper or Aluminum Cable.
- Exceed ANSI C119.1 and C119.4 Requirements and are RUS Accepted.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Supplied with Insulating Rockets and prefilled with Oxide Inhibitor |
|
Application |
Flood-Seal Mechanical Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 350 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
PVC |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and C119.4. |
Dimensions
|
Size |
5 in |