text.skipToContent text.skipToNavigation

Alternate Catalog No. : SHC 3831 ROCKET

Catalog No. : SHC3831ROCKET

Description:  FS INSUL SLEEVE MAIN 2/0-14 SL 14-8

UPC: 783786751853

Flood Seal Twin/Streetlight Insulating Sleeve, 2/0 - #14 Main, #14 - #8 Streetlight. EPDM Rubber, Overall Length 4-27/64 inch x 1-19/32 inch outside diameter.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable end sleeve

Specifications

Insulation

Yes, EPDM Rubber

Material

EPDM Rubber

Color

Black

Classifications

Brand Name

Homac

Dimensions

Wire Size

2/0 to #14 AWG

Size

4.42 inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant