Alternate Catalog No. : SHC 3-3830
Catalog No. : SHC3-3830
Description: AL BUS CONN NO6-350 3 COND
UPC: 783786751839
SweetHeart FloodSeal Aluminum Mechanical Connectors with Streetlight option, dual rated, Blck PVC insulated, cable range feeder outlet / StreetLight #6-350 kcmil, outlets 3, length 5-1/8 inch, Comes with Tin Plated Screws and (3) Flood Seal StreetLight Santoprene Rockets (longer body, shorter nose). Grooved Wire Ports.
View More
View Less
For more info visit:
electrification.us.abb.com
- Aluminum Alloy Connector Construction for High Strength and High Conductivity. Dual-Rated for Use with Copper or Aluminum Cable.
- Exceed ANSI C119.1 and C119.4 Requirements and are RUS Accepted.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor. Comes with Tin Plated Screws and (3) Flood Seal StreetLight Santoprene Rockets (longer body, shorter nose). Grooved Wire Ports. |
|
Application |
Saving Outlet Space |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 350 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
PVC Coating |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and ANSI C119.4 |
Dimensions
|
Size |
5-1/8 inch |