Alternate Catalog No. : SHC 2 W 33
Catalog No. : SHC2W33
Description: AL BUS CONN NO6-350 6 COND
UPC: 783786751778
SweetHeart, Aluminum Bus Connector, #6 - 350 kcmil, Aluminum and Copper, 6 Conductors, 2-Ways. 5.375 inch x 3.875 inch. Includes Screws, Rockets and Grease Packet. Black PVC Coating
View More
View Less
For more info visit:
electrification.us.abb.com
- Aluminum Alloy Connector Construction for High Strength and High Conductivity. Dual-Rated for Use with Copper or Aluminum Cable.
- Exceed ANSI C119.1 and C119.4 Requirements and are RUS Accepted.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor |
|
Application |
Saving Outlet Space |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 350 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
PVC Coating |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and ANSI C119.4 |
Dimensions
|
Size |
5.375 inch x 5.75 inch |