Alternate Catalog No. : SHC 2
Catalog No. : SHC2
Description: AL MECH CONN W/SL 6-350 2OUTL
UPC: 783786751754
- Aluminum Alloy Connector Construction for High Strength and High Conductivity. Dual-Rated for Use with Copper or Aluminum Cable.
- Exceed ANSI C119.1 and C119.4 Requirements and are RUS Accepted.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Aluminum-alloy connector construction for High Strength and High Conductivity, Dual-rated for use with Copper or Aluminum Cables. All Connectors are 100 percent Hi-Pot tested at 4000 volts for 60 seconds. |
|
Application |
Flood-Seal Mechanical Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 350 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum Connector, EPDM Rocket |
|
Color |
Black |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and C119.4. |
Dimensions
|
Size |
3-1/4 inch |