Alternate Catalog No. : SHC 1534 SL
Catalog No. : SHC1534SL
Description: ALUM BUS CONN NO2-500 4
UPC: 783786751730
SweetHeart Aluminum Bus Connector, Feeder #2 - 500 KCMIL - Aluminum and Copper, Tap #12 - 4/0 - Aluminum and Copper, Four Conductor. Includes Screws and Rockets. Gray PVC Coated. 6.25 inch x 3.687 inch, Silicone Grease
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor, Street Light |
|
Application |
Saving Outlet Space |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
Main #2 to 500 kcmil , Tap #12 to 4/0 AWG |
|
Number Of Conductors |
4 |
|
Material |
Aluminum |
|
Color |
Gray |
|
Insulation |
PVC Coating |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and ANSI C119.4 |
Dimensions
|
Size |
6.25 inch x 3.687 inch |