Alternate Catalog No. : SHC 1533 SLK
Catalog No. : SHC1533SLK
Description: ALUM BUS CONN KIT NO2-500 4
UPC: 783786751723
SweetHeart Aluminum Bus Connector Kit, One Feeder #2 - 500 KCMIL, Aluminum and Copper, Three Taps #6 - 350, Aluminum and Copper, Four Conductor. 7.303 inch x 3.687 inch. Includes Rockets, Screws and Silicone Grease. Gray PVC Coating
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor, Street Light |
|
Application |
Saving Outlet Space |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
Main #2 to 500 kcmil , Taps #6 to 350 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Aluminum |
|
Color |
Gray |
|
Insulation |
PVC Coating |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and ANSI C119.4 |
Dimensions
|
Size |
7.303 inch x 3.687 inch |