text.skipToContent text.skipToNavigation

Catalog No. : SHC-T-SSH

Description:  T STYLE HOLD DOWN CLAMP SS HARDWARE

UPC: 785991063837

T-Style solar panel hold-down clamp.
View More View Less
For more info visit:  electrification.us.abb.com
  • 1/4 - 20 x 3 inch bolt, lock washer and flat washer made from Type 304 stainless steel
  • Hardware is pre-assembled on clamp to save installer time and labor
  • Self-oriented channel nut is staked to bolt to ensure fast, easy installation

Descriptors

Category

Metal straps

Special Features

Body and channel nut made from high-strength extruded aluminum alloy 6061-T6 with clear anodized finish

Application

For use with Rigid Conduit and Pipe.

Specifications

Material

Stainless Steel and Aluminum

Classifications

Brand Name

Kindorf

Dimensions

Width

1-1/2 in

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E9809 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here