text.skipToContent text.skipToNavigation

Catalog No. : SHC-L-SSH

Description:  L STYLE HOLD DOWN CLAMP SS HARDWARE

UPC: 785991063820

L-Style solar panel hold-down clamp.
View More View Less
For more info visit:  electrification.us.abb.com
  • 1/4 - 20 x 3 inch bolt, lock washer and flat washer made from Type 304 stainless steel
  • Hardware is pre-assembled on clamp to save installer time and labor
  • Self-oriented channel nut is staked to bolt to ensure fast, easy installation

Descriptors

Category

Wire or cable compression connector

Special Features

Body and channel nut made from high-strength extruded aluminum alloy 6061-T6 with clear anodized finish

Application

Can be used with both 1-1/2 inch and 1-5/8 inch channel and strut systems

Specifications

Material

Aluminum Alloy

Finish

Clear Anodized

Classifications

Brand Name

Kindorf

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here