text.skipToContent text.skipToNavigation

Catalog No. : SH1436L18120

Description:  HDG TRAY 4IN 36W LAD STR. 10FT

UPC: 785055208754

Series 1 steel hot-dipped galvanized after fabrication straight section 4 inches side rail height 36 inches width ladder 18 inches rung spacing 120 inches length
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Straight Sections

Type

Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

36 in

Length

120 in

Side Rail Height

4 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

101.6 mm

Width

914.4 mm

Length

3048 mm

Material

Steel

Surface protection

Hot-dip galvanized