text.skipToContent text.skipToNavigation

Catalog No. : SH1306L12-3G

Description:  HG 3IN 6W LAD. 3M W/GROUNG HOLE

UPC: 785055626435

Made or assembled in Canada.

Hot-Dip Galvanized, after Fabrication, Steel Tray Straight Section - Series 1, Side Rail Height 3 inches, Width 6 inches, 12 inch Rung Spacing, Length 3 meters, with Ground Hole
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Length

3 m

Side Rail Height

3 Inches