Alternate Catalog No. : SH 108
Catalog No. : SH108
Description: 3 INCH SVCE CAP,CLMP,RGD/IMC/EMT,AL
UPC: 785991433647
Cap, Clamp-Type Service, Conduit Size 3 Inches, Number of Holes 7, Size 4(1-1/8 Inch) 3(1-3/4 Inch), Aluminum, For Rigid/Intermediate or Thinwall
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E13938 |
Dimensions
|
Size |
3 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441201 | N/A | N/A | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |