Alternate Catalog No. : SH 106
Catalog No. : SH106
Description: 2 INCH SVCE CAP,CLMP,RGD/IMC/EMT,AL
UPC: 785991433609
Cap, Clamp-Type Service, Conduit Size 2 Inches, Number of Holes 6, Size 2(3/4 Inch) 3(1 Inch) 1(17/32 Inch), Aluminum, For Rigid/Intermediate or Thinwall, Pack of 5
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Electrical fittings |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Steel City |
Standard |
UL E13938 |
Dimensions
Size |
2 |
Documents/Support Tools
Sales Drawing |