Catalog No. : SH105-1
Description: 1 1/2 SVCE CAP,CLMP,RGD/IMC/EMT,AL,
UPC: 785991192544
Cap, Clamp-Type Service, Conduit Size 1-1/2 Inch, Number of Holes 6, Size 2(19/32 Inch) 1(7/16 Inch) 3(5/8 Inch), Aluminum, For Rigid/Intermediate or Thinwall
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Rigid/Intermediate or Thinwall |
Specifications
|
Material |
Aluminum |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
1-1/2 Inch |