Alternate Catalog No. : SH 103
Catalog No. : SH103
Description: 1 INCH SVCE CAP,CLMP,RGD/IMC/EMT,AL
UPC: 785991433548
Cap, Clamp-Type Service, Conduit Size 1 Inch, Number of Holes 5, Size 2(7/16 Inch) 3(1/2 Inch), Aluminum, For Rigid/Intermediate or Thinwall, Pack of 10
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E13938 |
Dimensions
|
Size |
1 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441201 | N/A | N/A | N/A |
| UL | E13938 | N/A | QCRV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |