Alternate Catalog No. : SH 1/2 3/4
Catalog No. : SH1/23/4
Description: SWIVEL HANGER PREGALV STL 4INSQ
UPC: 785991188349
Swivel Hanger, Pre-Galvanized Steel, For 4 Inch Square Boxes
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
Accommodates 1/2 inch or 3/4 inch threaded fixture pipes |
|
Application |
For use with square boxes |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |