Catalog No. : SH024LMV
Description: B24 LO-PRO SIDE DBL HOOD 1XPG21-3/4
UPC: 786209988157
Low profile side entry double post hood , NPT entry-1 Inch x 3/4 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Terminal block covers |
Specifications
|
Material |
Die-Cast Aluminum Alloy |
|
Finish |
Epoxy Powder Coated |
|
Temperature Rating |
-40 to +257 F |
Classifications
|
Brand Name |
Pos-E-Kon |
|
Standard |
UL E215386 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 70013 | 623301 | N/A | N/A | N/A |
| UL | E215386 | N/A | ECBT2 | N/A | N/A |