text.skipToContent text.skipToNavigation

Catalog No. : SGP-56G

Description:  SYSTEM SUPPORT PA6 NW56 CRSE GRY

UPC: 786209916310

System Support, Stackable - Coarse Profile, Fits to Conduit Size NW/Metric 56/68, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

Very High Impact Resistance

Application

Railway Vehicle Construction, Heavy Machine Building, Other Applications with Increased Mechinical Requirements

Specifications

Number Of Holes

1

Cable Size

NW56

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Thickness

36 mm

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here