text.skipToContent text.skipToNavigation

Catalog No. : SGP-36

Description:  SYSTEM SUPPORT PA6 NW36 GRY

UPC: 786210057965

Stackable Support for Conduit, Fits NW 36 with Both Fine and Course Profiles, Grey
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical hangers

Special Features

Very High Impact Resistance

Application

Railway Vehicle Construction, Heavy Machine Building, Other Applications with Increased Mechinical Requirements

Specifications

Number Of Holes

1

Cable Size

NW36

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Thickness

36 mm

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Marketing Brochure

Click here