text.skipToContent text.skipToNavigation

Catalog No. : SGO-70

Description:  FITTING PA6 NW70 FLANGE 90D GRY

UPC: 786209970176

Nylon GO Flange, 90 Degree Elbow Connector - Fits to NW 70, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6, Flange Seal FGO4 Made from EPDM, Flange Seal FGO4/01 Made from NBR

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW70

Compliance and Certifications

POPs POPs 28 Compliant