Catalog No. : SGG-70
Description: FITTING PA6 NW70 FLANGE GRY
UPC: 786209970015
PMAGRIP Gray Straight Flange, Material - Polyamide 6, Fits to Conduit Size NW - 70
View More
View Less
For more info visit:
electrification.us.abb.com
- Very high impact resistance
- Vibration-proof connection to PMAFLEX conduits
- High conduit pull-out strength
- Selectable flange seal
- Very good chemical properties
- Self-extinguishing
- Free from halogens and cadmium
- Using the enclosed seals an ingress protection rating of up to IP65 can be achieved
Descriptors
Category |
Hose or pipe clamps |
Special Features |
Very High Impact Resistance |
Application |
For Cable Protection Systems In a Wide Range of Industrial Applications |
Specifications
Material |
Polyamide 6 |
Color |
Gray |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW70 |