text.skipToContent text.skipToNavigation

Catalog No. : SGG-56

Description:  FITTING PA6 NW56 FLANGE GRY

UPC: 786209970008

PMAGRIP Gray Straight Flange, Material - Polyamide 6, Fits to Conduit Size NW - 56
View More View Less
For more info visit:  electrification.us.abb.com
  • Very high impact resistance
  • Vibration-proof connection to PMAFLEX conduits
  • High conduit pull-out strength
  • Selectable flange seal
  • Very good chemical properties
  • Self-extinguishing
  • Free from halogens and cadmium
  • Using the enclosed seals an ingress protection rating of up to IP65 can be achieved

Descriptors

Category

Hose or pipe clamps

Special Features

Very High Impact Resistance

Application

For Cable Protection Systems In a Wide Range of Industrial Applications

Specifications

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

NW56

Compliance and Certifications

POPs POPs 28 Compliant