text.skipToContent text.skipToNavigation

Catalog No. : SGG-125

Description:  FITTING PA6 NW125 FLANGE GRY

UPC: 786209969996

PMAGRIP Gray Straight Flange, Material - Polyamide 6, Fits to Conduit Size NW - 125
View More View Less
For more info visit:  electrification.us.abb.com
  • Very high impact resistance
  • Vibration-proof connection to PMAFLEX conduits
  • High conduit pull-out strength
  • Selectable flange seal
  • Very good chemical properties
  • Self-extinguishing
  • Free from halogens and cadmium
  • Using the enclosed seals an ingress protection rating of up to IP65 can be achieved

Descriptors

Category

Hose or pipe clamps

Special Features

Very High Impact Resistance

Application

For Cable Protection Systems In a Wide Range of Industrial Applications

Specifications

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

NW125

Compliance and Certifications

POPs POPs 28 Compliant