Alternate Catalog No. : SGC 1/0
Catalog No. : SGC1/0
Description: COPPER COMP SPLICE 1/0
UPC: 783786751600
Tin Plated Copper Compression Splice, 1/0 Stranded. Pink Ink. Length 2.0 inches x 5/8 inch Diameter, Oil Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR AWG |
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2 in |