text.skipToContent text.skipToNavigation

Catalog No. : SGB-23

Description:  PIPE CLAMP GALV STL/EPDM NW23

UPC: 786209969941

PMAFIX Galvanized Steel Tube Clamp, Fit to COFLEX Conduit Size NW - 23.
View More View Less
For more info visit:  electrification.us.abb.com
  • Elastomer profile, free from halogens
  • Smooth connection to PMAFLEX corrugated conduits
  • Good ozone and ageing resistance
  • Resistant to mineral oils and fats
  • For the mounting of static conduits

Descriptors

Category

Hose or pipe clamps

Special Features

Good Resistance to Ozone and Aging

Application

For Mounting Static Conduit

Specifications

Material

Galvanized Steel with Elastomer Cover

Clip Type

1 Piece - 1 Screw

Color

Black Cover

Classifications

Brand Name

PMA

Dimensions

Size

NW23

Documents/Support Tools

Marketing Brochure

Click here