Catalog No. : SGB-21-6.4
Description: PIPE CLAMP GALV STL/EPDM NW23 6.4MM
UPC: 786209969927
Galvanized Steel Tube Clamp, Nominal Width - 21, Hole Diameter - 6.4
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hose or pipe clamps |
|
Special Features |
Good Resistance to Ozone and Aging |
|
Application |
For Mounting Static Conduit |
Specifications
|
Material |
Galvanized Steel with Elastomer Cover |
|
Clip Type |
1 Piece - 1 Screw |
|
Color |
Black Cover |
|
Number Of Holes |
1 x M6 |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW21 |
Documents/Support Tools
|
Marketing Brochure |