Alternate Catalog No. : SGAC 500 TN
Catalog No. : SGAC500TN
Description: AL MULTI RANGE DIELESS COMPR SPLICE
UPC: 75114332132
Tin Plated Aluminum Multi-Range Dieless Compression Splices - Minimum Tension, Wire Range 4/0 Stranded, 477 (18/1) ACSR, 500 kcmil. Installing Tool - VC-6, Length 5 inch. Center Stop. Oxide Inhibitor. Pink Caps. Dual Rated for use with Aluminum and Copper Conductors.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Proper Cable Insertion.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
- All Splices Marked with Conductor Sizes for Easy Identification.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Center Stop. Oxide Inhibitor. Pink Caps. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 STR AWG , 477 (18/1) ACSR kcmil , 500 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5 in long |
Documents/Support Tools
|
SDS |