text.skipToContent text.skipToNavigation

Alternate Catalog No. : SGAC 500

Catalog No. : SGAC500

Description:  AL MULTI COMP SPLICE DIE SZ4/0 500

UPC: 783786751594

Aluminum Multi-Range Dieless Compression Splices - Minimum Tension, Wire Range 4/0 Stranded, 477 (18/1) ACSR, 500 kcmil. Installing Tool - VC-6, Length 5 inch. Center Stop. Oxide Inhibitor. Pink Caps. Dual Rated for use with Aluminum and Copper Conductors.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of Aluminum for High Strength and High Conductivity.
  • Solid Center Stop Ensures Proper Cable Insertion.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor and Capped to Prevent Oxidation.
  • All Splices Marked with Conductor Sizes for Easy Identification.

Descriptors

Category

Wire or cable compression splice

Special Features

Dual-rated. Use with Aluminum and Copper conductors. All splices are marked with conductor size for easy identification. Solid center stop ensures proper cable insertion. Connector Bores coated with Oxide Inhibitor and Capped to Prevent Oxidation. Made from Aluminum for high strength and high conductivity.

Specifications

Connection

Compression

Conductor Range

4/0 STR AWG , 500 kcmil , 477(18/1) ACSR kcmil

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

5 inches long

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here