Alternate Catalog No. : SG 46
Catalog No. : SG46
Description: ALUM TIN PLATED SPLICE_NO4-NO6AWG
UPC: 783786778393
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Accurate Wire Positioning and Forces Oxide Inhibitor Over and Through Conductor Strands.
- Tin Plated to Resist Corrosion and Extend Shelf Life.
- Prefilled with Oxide Inhibitor to Improve Contact and Seal Out Moisture After Installation.
- Color-Coded End Caps Seal Splices from Contaminants.
- All Splices Marked with Conductor Sizes, Die References and Compression Locations for Easy Identification and Installation.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Solid Center Stop assures accurate positioning and forces oxide inhibitor over and through conductor strands. Made from Aluminum which provides high strength and high conductivity. Prefilled with Oxide Inhibitor to Improve Contact and Seal out Moisture. Color Coded End Caps Seal Splices from Contaminants. All Splices marked with Conductor Sizes, Die References and Compression Locations for Easy Identification and Installation. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
Side A: #4 AWG , Side B #6 AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 2 inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
SDS |