Alternate Catalog No. : SG 24 W/FSS 20 CAB
Catalog No. : SG24W/FSS20CAB
Description: REDUCER SPLICE KIT
UPC: 75114253796
Aluminum Compression Reducing Splice, #2 Stranded - Compact - Compressed AL-CU to #4 Stranded - Compact - Compressed AL-CU. Installing Dies TU, 52, BG, 243, 5/8. Length 2 inch. Center Stop. Oxide Inhibitor. Red Cap. Orange Cap. Includes Flood Seal Insulating Rocket and Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Accurate Wire Positioning and Forces Oxide Inhibitor Over and Through Conductor Strands.
- Tin Plated to Resist Corrosion and Extend Shelf Life.
- Prefilled with Oxide Inhibitor to Improve Contact and Seal Out Moisture After Installation.
- Color-Coded End Caps Seal Splices from Contaminants.
- All Splices Marked with Conductor Sizes, Die References and Compression Locations for Easy Identification and Installation.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Die References. Prefilled with Oxide Inhibiting Compound. Orange and Red Caps. Rocket and Cap included. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 STR AWG , #2 COMPT AWG , #2 COMPR AWG , #4 STR AWG , #4 COMPT AWG , #4 COMPR AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
Rocket and Cap |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2.000 inch long. Outside Diameter .628 inch |
Documents/Support Tools
|
SDS |