Alternate Catalog No. : SG 103
Catalog No. : SG103
Description: AL COMP REDUCER 1/0-NO3
UPC: 783786751648
Tin Plated Aluminum Reducing Splices - 5/8 common die series, wire size 1/0 Stranded - Compact - Compressed AL-CU to #3 Stranded - Compact - Compressed AL-CU. Installing Dies TU, 52, BG, 243, 5/8. Length 2 inch. Center Stop. Oxide Inhibitor. Yellow Cap. Orange Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Aluminum for High Strength and High Conductivity.
- Solid Center Stop Ensures Accurate Wire Positioning and Forces Oxide Inhibitor Over and Through Conductor Strands.
- Tin Plated to Resist Corrosion and Extend Shelf Life.
- Prefilled with Oxide Inhibitor to Improve Contact and Seal Out Moisture After Installation.
- Color-Coded End Caps Seal Splices from Contaminants.
- All Splices Marked with Conductor Sizes, Die References and Compression Locations for Easy Identification and Installation.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Die References. Prefilled with Oxide Inhibiting Compound. Orange and Yellow Caps. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR/COMPT/COMPR , #3 STR/COMPT/COMPR |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2.000 inch long. Outside Diameter .635 inch |
Documents/Support Tools
|
SDS |