Alternate Catalog No. : SFH 50
Catalog No. : SFH50
Description: ABOVE FLR SVC FTG W/O DPLX RCPT
UPC: 785991635508
Above Floor Service Fitting, Height 3 Inches, Width 5 Inches, Depth 3-3/8 Inches, 1 Inch Conduit Nipple, Aluminum, without Duplex Receptacle
View More
View Less
For more info visit:
electrification.us.abb.com
- Furnished with 1 Inch conduit nipple for direct screw-threading into a floor box plate with 1 Inch cover opening.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Interchangeable face plates. |
|
Application |
To provide above-floor service for power, communications and data. |
Specifications
|
Material |
Aluminum |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |