text.skipToContent text.skipToNavigation

Catalog No. : SFH-23-0

Description:  CONDUIT 1PC SUPPORT PA6 NW23 GRY

UPC: 786209969439

PMACLIP One-Piece Grey System Support with Safety Lid, Material - Polyamide 6, Fits to Conduit Size NW - 23, Metric - 25
View More View Less
For more info visit:  electrification.us.abb.com
  • One-piece construction
  • Very high impact resistance
  • Optimal axial strain relief due to integrated rib
  • Suitable for overhead installation due to safety lid
  • High retention forces
  • Quick mounting due to single hole fixing
  • Very good chemical properties
  • Self-extinguishing, free from halogens and cadmium
  • Fits both conduit profiles, fine (T) and coarse (G)
  • Machine building and installation applications.

Descriptors

Category

Electrical hangers

Special Features

Very High Impact Resistance

Application

Machine Building and Installation Applications

Specifications

Number Of Holes

1

Cable Size

NW23

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Standard

Network Rail

Dimensions

Thickness

20 mm

Compliance and Certifications

POPs POPs 28 Compliant