Catalog No. : SFB147
Description: 3X3X47 DP BS BOX ASSEMBLY
UPC: 5414363467724
Single Gang BS Switch and Socket Box, 72mm Long x 72mm Wide x 47mm Deep, 20.5mm and 25.5mm Knockouts, Galvanized Steel, Brass Earth Terminals and Adjustable Lugs, Voltage Rating 220-440V 50/60Hz. 0.9 millimiter thickness.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Switch box |
Specifications
Material |
Steel |
Color |
Silver |
Number Of Outlet |
1 |
Classifications
Brand Name |
Steel City |
Dimensions
Size |
72 mm Length x 72 mm width |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 233 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC000080 Surface mounted housing for flush mounted switching device
Assembly arrangement |
Surface mounted housing |
Mounting direction |
Vertical |
Material |
Metal |
Colour |
Silver |
Transparent |
N |
Width of device |
72 mm |