Catalog No. : SEHL75-G
Description: PVC CTD COND BOX L SHAPE 3/4IN GRAY
UPC: 704508011512
Descriptors
|
Category |
Outlet box |
|
Special Features |
Furnished with Internal Ground Screw |
|
Application |
Provide Openings for Splicing, Make Straight Connections and 90° Bends in Conduit Runs |
Specifications
|
Number Of Outlet |
2 |
|
Material |
Iron |
|
Color |
Gray |
|
Cubic Capacity |
18 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3/4 Inch |
|
Shape |
Rectangular |
|
Number of inlets |
2 |
|
Type of housing feed-through |
Thread |
|
Material |
Other |
|
Surface protection |
Other |
|
Colour |
Grey |