text.skipToContent text.skipToNavigation

Alternate Catalog No. : SEALKIT A4

Catalog No. : SEALKITA4

Description:  EYS/EYD 1 LB COMPOUND, 1OZ OF FIBER

UPC: 786210998787

EYS/EYD Sealing 1 Lb Sealing Compound with 10 Ounce Fiber Filler
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sealing compound

Specifications

Container

Bucket

Material

Sealing Compound

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Size

1 Pound

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant