text.skipToContent text.skipToNavigation

Alternate Catalog No. : SDT 2

Catalog No. : SDT2

Description:  CU STRT FUSEKIT INLINE NFUSE 2 TWIN

UPC: 783786044054

Copper Flood-Seal Street and Highway Lighting Compression Non-Fused Kits - In-Line, Twin Housing, wire size stranded 2
View More View Less
For more info visit:  electrification.us.abb.com
  • EPDM Rubber Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
  • Breakaway Design Separates Under Tension So Wires Do Not Break.
  • Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
  • Rated for 600V, 30 Amp Maximum - Perfect for Heavy-Duty Applications.

Descriptors

Category

Electrical connector assembly

Special Features

EPDM Rubber housing ensures a fully insulated, watertight and submersible connection. Safe separations - fuse or connecting link stays in load side when separated. Breakaway design separates under tension so wires don't break.

Application

Rated 600 Volts, 30 Amps Maximum, perfect for heavy-duty applications.

Specifications

Connection

Compression

Conductor Range

#4 to #2 STR AWG , #2 SOL AWG

Number Of Conductors

4

Material

EPDM Rubber Housing

Insulation

yes

Classifications

Brand Name

Homac

Documents/Support Tools

Instruction Sheet

Click here

Click here

SDS

Click here