text.skipToContent text.skipToNavigation

Catalog No. : SDRPG

Description:  SERVICE ENCLOSURE

UPC: 783786834150

Below Grade Service Enclosure Vault with Galvanized Steel Cover - Captive, Recessed, Hardware includes Stainless Steel 1/2-13 x 1.25 inch Penta-Head Bolt, Grounding Lug, 3/8 inch Split Washer, 3/8-16 Galvanized Nut, 1/2 inch Stainless Steel Flat Washers, 1/2 inch Galvanized Lock Washer
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Special Features

Galvanized Steel Cover can withstand 3000 Pounds. Vault is Black, 5/16 inch Thick. Rectanglar Shape. Flange around Base Prevents Overturning or Up-heaving due to Freeze-Thaw Cycles. Comes with Grounding Lug.

Specifications

Material

Polyethylene

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant