text.skipToContent text.skipToNavigation

Alternate Catalog No. : SDK 22 M

Catalog No. : SDK22M

Description:  MECH FUSE KIT INLINE NFUSE 2-14

UPC: 783786751501

Flood-Seal Street and Highway Lighting Mechanical Fuse and Disconnect Kits, In-Line Variable-Range, non-fused, conductor range stranded 2-14, and solid 2-14
View More View Less
For more info visit:  electrification.us.abb.com
  • EPDM Rubber Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
  • Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
  • Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Cable.
  • Rated for 600V, 30 Amp Maximum - Perfect for Heavy-Duty Applications.

Descriptors

Category

Electrical connector assembly

Special Features

EPDM Rubber housing ensures a fully insulated, watertight and submersible connection. Safe separations - fuse or connecting link stays in load side when separated. Dual-rated and approved for a wide range of Aluminum or Copper Conductors.

Application

Rated 600 Volts, 30 Amps Maximum, perfect for heavy-duty applications.

Specifications

Connection

Mechanical

Conductor Range

#2 to #14 STR/SOL AWG

Number Of Conductors

2

Material

EPDM Rubber Housing

Insulation

yes

Classifications

Brand Name

Homac

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Click here