Catalog No. : SCV-1
Description: STAMPED COVER FOR 1/2inch
UPC: 42269400702
STAMPED COVER FOR 1/2 INCH
View More
View Less
For more info visit:
electrification.us.abb.com
- For use with Series A & B conduit body
Descriptors
|
Category |
Electrical conduit fitting body |
|
Application |
For Use with Series A & B Conduit Body |
Specifications
|
Material |
Stamped Aluminum |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E28688, CSA |
Dimensions
|
Hub Size |
1/2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 16807 | 1078336 | N/A | 1078336_2000-09-20 | N/A |
| UL | E28688 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |