text.skipToContent text.skipToNavigation

Alternate Catalog No. : SCREW 003-908-06

Catalog No. : SCREW003-908-06

Description:  3/4-16 X 1.000 AL SET SCREW

UPC: 75114418058

Aluminum Set Screw, Tapped 3/4-16 UNF-2A with Internal 5/16 inch Hex Socket Head, Length 1 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Set screws

Specifications

Material

Aluminum

Thread Type

UNF

Finish

Bare

Classifications

Brand Name

Homac

Dimensions

Length

1 in

Thread Size

3/4-16

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant